??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 103K-PS-C-2A-PU-02
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 103K-PS-C-2A-PU-02
VERF
Availability
Available
BC
Order code
BMF001E
TC
Product identifier
BMF 103K-PS-C-2A-PU-02
PX
Product view
41075_00
ICON
WEBINC
Product family
C-slot (10-series/round slot);T-slot;Cross-system variability
W
Weight
0.023 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
BAL.BMF001E
DESCRIPT
Description
Dimension = 9 x 4.8 x 16 mm, Principle of operation = Magnetic field sensor, Cable = PUR, 2 m, Application = Optimized response path especially suited for short-stroke cylinders., Mounting part = Mounting bracket BMF 103-HW*, Housing material = PBT, Switching output = PNP normally open (NO), Switching frequency = 30000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.